Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
For urethane hose connection_PN Type - Plug
Bill of material
PV-65PN STEEL NBR
CNSORDERNO
Order number
PV-65PN STEEL NBR
ASSYNO
Assy No.
CB07384
S
Application (Hose)
Φ6.5×Φ10 mm
MT
Material
STEEL
M
Mass
71 g
L
(59) mm
A
17 mm
B
ΦB
5.3 mm
T
Hex.17 WAF
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031